Mechanical Seal Support Systems
Configurable. Local. Reliable.
API 682 solutions configured locally from the company you trust
Did you know that almost 40%1 of unscheduled critical pump shutdowns are the result of mechanical seal failures? Downtime in rotating equipment is often the result of a critical seal repair or replacement. Avoiding unnecessary downtime requires a reliable seal support system you can depend on that is configured to your application needs.
1http://machining.grundfos.com/media/16611/shaftseal_chapter5.pdf
Configurable Plans Reduce Labor and Design Time, and Improve Safety
Swagelok Norway offers mechanical seal support systems that are designed to maximize the life of mechanical seals. Guided by API 682, our configurable plans avoid pipe threads to limit the number of leak points wherever possible, and are designed to maintain lubrication and system pressure to provide properly conditioned fluid flows.
Best practices, such as those found in API 682, detail minimum requirements for seal support systems. However, every site and situation are different and support systems often need to fit existing equipment, operating conditions or environmental concerns.
Our local, customizable, and repeatable designs result in fast and efficient solutions to solve your seal support system needs.
Global Support, Available Locally, Saves Time
Our mechanical seal support systems are backed by the Swagelok Limited Lifetime Warranty and the support of your local authorized sales and service center. Swagelok Norway's Custom Solutions team is prepared to assist you in the selection of the proper seal support system and/or components to maximize the life of your seals and optimize plant operations. Our assembly technicians are recertified every three years through comprehensive training to ensure they stay up-to-date with the latest in Swagelok assembly guidelines and procedures, providing you with reliable and consistent mechanical seal support systems.
We can help you with:
- Creating CAD drawings and/or piping and instrumentation diagrams (P&ID) designed to your specifications
- Fabricating and assembling customized API 682 systems
- Selecting the proper components and generating bills of materials
- Welding, tube bending, and other value-add services
Swagelok Norway is your local resource for API 682 mechanical seal support systems configured for your specific application. You can depend on us for your critical spares when and where you need them. Seal plan kits that bundle plan components are also available. Call +47 51 53 81 81 or contact Swagelok Norway for additional details.