Medium-and-High-Pressure-Products
Medium- and High-Pressure Fittings, Valves, and Tubing
Swagelok’s medium- and high-pressure valves, fittings, and fluid-control devices are engineered to handle all the pressure that comes your way. Create strong, reliable connections faster — even in high-risk, high-vibration environments. Swagelok delivers high-quality performance when the pressure is at its highest.
Medium- and High-Pressure Fittings >
Medium- and High-Pressure Valves >
Medium- and High-Pressure Tubing >
Medium- and High-Pressure Industry Applications and Markets
Oil and Gas
- Topside offshore
- Downhole
- Subsea
- Midstream onshore
- Pilot plants
Transportation
- H2 refueling infrastructure
- H2 on-vehicle
- Aerospace
- Test benches
Other Industries
- Waterjet cutting
- Food and dairy
- Research and development
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. ⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Medium- and High-Pressure Fittings
FK Series Medium Pressure Tube Fittings
Simple and easy to install, Swagelok’s innovative FK series medium pressure tube fittings and adapters offer reduced installation cost, improved up-time, and increased safety and environmental compliance compared to cone and thread. FK series delivers a leak-tight gas seal and vibration resistance in applications up to 22,500 psig (1551 bar). FK series tube fittings are available in 316 stainless steel, super duplex alloy 2507 (NACE & NORSOK), and alloy 625 (NACE) with proven performance on a variety of tubing types and materials.
Cone and Thread Fittings
Looking to maintain your cone and thread system? Swagelok carries a range of options in sizes up to 1 ½ inch to help ensure a leak tight system. Medium pressure up to 20,000 (1378 bar) and high pressure up to 60,000 psig (4134 bar) are offered. Cone and thread fittings are available with anti-vibration options in 316 stainless steel, super duplex alloy 2507 (NACE), and alloy 625 (NACE).