Tube bending service
We cut and bend the tubing for you
Avoid unnecessary costs, waste, storage, handling and labor. Swagelok Norway cut and bend the tubing according to your specifications as part of our Custom Solutions service. You can also save both time and money by letting us provide fully assembled tubing with leak-tight tube connections. In our workshop in Stavanger, we cut and bend the tubing with high precision – ready to be installed directly into your fluid system.
ORDER TUBING ORDER TUBE BENDING
Swagelok Norway provides tubing for a wide range of industrial applications
With 200 active patents, Swagelok supports some of the most critical applications and industries. Our tubing is used in tens of thousands of industrial facilities worldwide. Our range includes seamless acid-resistant stainless steel tubing for ultra-high- and high-purity applications, Alloy 2507 super duplex tubing, corrosion-resistant 254SMO tubing, and titanium-alloyed acid-resistant tubing.
Would you like to learn more about our tubing? Click the image below and let us know what you need, and we’ll send you the relevant product documentation.
Is this tubing in stock, and how much does it cost?
Contact us if you have any questions about tubing availability or pricing. You can also find information yourself by creating an account in our webshop. Once registered, you’ll have immediate access to more information about our tubing, including datasheets and CAD drawings.
CHECK TUBING AVAILABILITY AND PRICING
Tips for choosing the right type of tubing
Which tubing is suitable for your gas or liquid system?
When choosing the type and size of tubing, it is important to consider:
- surface finish
- material
- hardness
- wall thickness
These four factors alone can result in thousands of possible combinations. To help you find the right tubing for your application, Swagelok provides the video below along with detailed tubing datasheets. Datasheets are available for more than a dozen materials, including carbon steel, copper, aluminum, and a wide range of alloys.
Which tubing size is suitable for high-pressure systems?
The choice of tubing size depends on factors such as pressure, temperature, medium, and the desired flow rate.
What should you consider when evaluating tubing quality?
Tubing quality can vary significantly.
- check whether the tubing is seamless or welded
- check the hardness of the tubing
- make sure the surface is free from scratches and other defects
- check that the tubing is round and not oval
- check the outside diameter (OD) and inside diameter (ID), and make sure they are free from burrs
- make sure the wall thickness is sufficient for the pressure the system will be subjected to
- check that the wall thickness is uniform around the entire tube
Tips for those who want to bend tubing themselves
When installing fittings near a bend, make sure to leave enough straight tubing so that the tubing can be properly inserted into the fitting. How much straight length is required? The tubing datasheet includes a practical diagram to help you determine this.
Custom fluid systems
Swagelok Norway also builds standardized and configurable fluid system solutions. These can include analytical instrumentation, sampling systems, hydrogen applications, and other types of systems for transporting gas or liquid. Professionally designed and reproducible solutions, including testing, inspection, and packaging – all backed by Swagelok’s limited lifetime warranty. Learn more about our Custom Solutions.